DETAILS
    Close

    Motor, 05H146X091G1, 1HP, 1000|1200 RPM, 380//208-230/460V, 50/60Hz, 3Ph, Product # 326869VK

    Motor, 05H146X091G1, 1HP, 1000|1200 RPM, 380//208-230/460V, 50/60Hz, 3Ph, Product # 326869VK

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.875 in
    Weight
    62 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    145TC
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1 HP 1000 380 50 3 1.9
    1 HP 1200 208 60 3 3.4
    1 HP 1200 230 60 3 3.4
    1 HP 1200 460 60 3 0.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories