DETAILS
    Close

    Motor, Large Frame, 184Ttfn16105 Mod, 1.0|1.5HP, 750|900 RPM, 190/380//230/460V, 50/60Hz, 3Ph, Product # 321573

    Motor, Large Frame, 184Ttfn16105 Mod, 1.0|1.5HP, 750|900 RPM, 190/380//230/460V, 50/60Hz, 3Ph, Product # 321573

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    149 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    184T
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1 HP 750 190 50 3 5.6
    1.5 HP 900 460 60 3 3
    1 HP 750 380 50 3 2.8
    1.5 HP 900 230 60 3 6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories