DETAILS
    Close

    Vari-Green Motor, FA312A4566, 0.167HP, 1800RPM, 110-120//115V, 50/60HZ, 1PH, Product # 321568

    Vari-Green Motor, FA312A4566, 0.167HP, 1800RPM, 110-120//115V, 50/60HZ, 1PH, Product # 321568

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement motor needs to be ordered via the unit serial number search. 
    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    0 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.167 HP 1800 110 50 1 2.6
    0.167 HP 1800 120 50 1 2.6
    0.167 HP 1800 120 60 1 2.6
    0.167 HP 1800 115 60 1 2.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories