DETAILS
    Close

    Motor, 145Tbfr5337, 1.0|1.5HP, 1500|1800 RPM, 110/220//115/208-230V, 50/60Hz, 1Ph, Product # 319096

    Motor, 145Tbfr5337, 1.0|1.5HP, 1500|1800 RPM, 110/220//115/208-230V, 50/60Hz, 1Ph, Product # 319096

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.875 in
    Weight
    43 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    145TC
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 1800 115 60 1 15.2
    1 HP 1500 220 50 1 7.8
    1.5 HP 1800 230 60 1 7.6
    1.5 HP 1800 208 60 1 8.2
    1 HP 1500 110 50 1 15.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories