DETAILS
    Close

    Vari-Green Motor - 1/4 HP, 115V, 208-230V, 277V, 1725RPM , Product # 318013

    Vari-Green Motor - 1/4 HP, 115V, 208-230V, 277V, 1725RPM , Product # 318013

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement motor needs to be ordered via the unit serial number search. 
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    11 in
    Width
    5 in
    Height
    5 in
    Weight
    7 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1.25
    Voltage
    115
    208
    230
    277
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    85
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Explosion Proof
    n/a
    Frame Size
    n/a
    Country of Origin (Primary)
    VN,CN
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1800 277 60 1 1.5
    0.25 HP 1800 115 50 1 2.85
    0.25 HP 1800 277 50 1 1.5
    0.25 HP 1800 115 60 1 2.85
    0.25 HP 1800 208 50 1 1.7
    0.25 HP 1800 208 60 1 1.7
    0.25 HP 1800 240 60 1 1.7
    0.25 HP 1800 220 60 1 1.7
    0.25 HP 1800 110 50 1 2.85
    0.25 HP 1800 230 50 1 1.7
    0.25 HP 1800 230 60 1 1.7
    0.25 HP 1800 220 50 1 1.7
    0.25 HP 1800 240 50 1 1.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories