DETAILS
    Close

    Motor, F2216A4440, 0.25HP, 1800 RPM, 110//120V, 50/60Hz, 1Ph, Product # 317887

    Motor, F2216A4440, 0.25HP, 1800 RPM, 110//120V, 50/60Hz, 1Ph, Product # 317887

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329558
    Vari-Green Motor, Pre-Programmed, FA716A4683, 0.27 HP, 1 Phase, Product # 329558 Vari-Green Motors $1,044.72 EA $1,044.72 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    7.935 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    120
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    80
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1800 120 60 1 3.6
    0.25 HP 1800 110 50 1 3.8
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories