DETAILS
    Close

    Motor, 16.4 Watts, 900 RPM, 115V, 60Hz, 1Ph, Product # 316481

    Motor, 16.4 Watts, 900 RPM, 115V, 60Hz, 1Ph, Product # 316481

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    1039434
    Motor, S33R322ZB-20, 18.65 Watts, 1 Phase, Product # 1039434 Yolk Mount Motors $160.50 EA $160.50 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7 in
    Width
    7 in
    Height
    7 in
    Weight
    4 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    900
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    29
    Watts
    16.4
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    16.4 W 900 115 60 1 0.47
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories