DETAILS
    Close

    Motor, Large Frame, 213Ttfr16086, 3HP, 1000 RPM, 400/415V, 50Hz, 3Ph, Product # 315106

    Motor, Large Frame, 213Ttfr16086, 3HP, 1000 RPM, 400/415V, 50Hz, 3Ph, Product # 315106

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    319333
    Motor, 213TTFW16086, 3 HP, 1000 RPM, 400/415V, 50 Hz, 3 Phase, Product # 319333 180-225 Frame Motors $5,437.37 EA $5,437.37 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    165 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    213T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 1000 400 50 3 4.75
    3 HP 1000 415 50 3 4.75
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories