DETAILS
    Close

    Motor, 4.5 Watts, 900 RPM, 115V, 60Hz, 1Ph, Product # 315039

    Motor, 4.5 Watts, 900 RPM, 115V, 60Hz, 1Ph, Product # 315039

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    New motor will not be available until the end of March 2024.

    1039948
    Motor, S33G182BB-22, 5 Watts, 900 RPM, 115V, 60 Hz, 1 Phase, Product # 1039948 Thru Bolt Motors $114.42 EA $114.42 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    6 in
    Width
    4 in
    Height
    3 1/2 in
    Weight
    3 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    900
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    28.5
    Watts
    4.5
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    4.5 W 900 115 60 1 0.16
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories