DETAILS
    Close

    Motor, 326TTFS16617, 30HP, 1200 RPM, 380/400V, 60Hz, 3Ph, Product # 314983

    Motor, 326TTFS16617, 30HP, 1200 RPM, 380/400V, 60Hz, 3Ph, Product # 314983

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    1043419
    Motor, Large Frame, 12-0000-3548, 30 HP, 3 Phase, Product # 1043419 Large Frame Motors $15,801.94 EA $15,801.94 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    2.125 in
    Weight
    699 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    326T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    30 HP 1200 400 60 3 44.5
    30 HP 1200 380 60 3 45
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories