DETAILS
    Close

    Motor, 256Ttdx16033, 20HP, 1500|1800 RPM, 200/208/230/400/460V, 60Hz, 3Ph, Product # 313598

    Motor, 256Ttdx16033, 20HP, 1500|1800 RPM, 200/208/230/400/460V, 60Hz, 3Ph, Product # 313598

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.625 in
    Weight
    300 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    256T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    20 HP 1800 460 60 3 24.5
    20 HP 1800 200 60 3 56
    20 HP 1500 400 50 3 28.5
    20 HP 1800 208 60 3 -
    20 HP 1500 200 50 3 57
    20 HP 1800 230 60 3 49
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories