DETAILS
    Close

    Motor, 102963, 0.25HP, 1800 RPM, 277V, 60Hz, 1Ph, Product # 313230

    Motor, 102963, 0.25HP, 1800 RPM, 277V, 60Hz, 1Ph, Product # 313230

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    17 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Resilient Base
    Explosion Proof
    No
    Frame Size
    48
    Country of Origin (Primary)
    MX,US
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1800 277 60 1 2.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories