DETAILS
    Close

    Motor, Large Frame, 56H17E15524, 0.5HP, 1800 RPM, 575V, 60Hz, 3Ph, Product # 312879

    Motor, Large Frame, 56H17E15524, 0.5HP, 1800 RPM, 575V, 60Hz, 3Ph, Product # 312879

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    28 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Non-Vented
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    56C
    Base Type
    C-Face Footed
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1800 575 60 3 0.65
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget