DETAILS
    Close

    Motor, 1.5Kw, 1500 RPM, 380/400/415V, 50Hz, 3Ph, Product # 312388

    Motor, 1.5Kw, 1500 RPM, 380/400/415V, 50Hz, 3Ph, Product # 312388

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    327956
    Motor, M00158ET3WAL90L-W22, 1.5 HP, 3 Phase, Product # 327956 48-90 Frame Motors $2,303.92 EA $2,303.92 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    24 in
    Weight
    45 lbs
    Housing Material
    Aluminum
    Frame Type
    L
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Frame Size
    90
    Country of Origin (Primary)
    MX,BR
    Base Type
    Rigid Base
    Explosion Proof
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 KW 1500 415 50 3 3.15
    1.5 KW 1500 380 50 3 3.21
    1.5 KW 1500 400 50 3 3.15
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories