DETAILS
    Close

    Motor, F2248B4180 (Vg), 0.75HP, 1800 RPM, 110/115V, 50/60Hz, 1Ph, Product # 312365

    Motor, F2248B4180 (Vg), 0.75HP, 1800 RPM, 110/115V, 50/60Hz, 1Ph, Product # 312365

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Shipping Type:
      Freight

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    328389
    Vari-Green Motor, FA648B4727, 0.75 HP, 1 Phase, Product # 328389 Vari-Green Motors $1,710.77 EA $1,710.77 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    16 lbs
    Mounting Position
    Vertical or Horizontal
    Housing Material
    NA
    Frame Type
    n/a
    Bearing Type
    Ball
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    82
    Shipping Type
    Freight
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1800 110 50 1 5.5
    0.75 HP 1800 115 60 1 10.1
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories