DETAILS
    Close

    Motor, F2232B4179 (Vg), 0.5HP, 1800 RPM, 110/115V, 50/60Hz, 1Ph, Product # 312364

    Motor, F2232B4179 (Vg), 0.5HP, 1800 RPM, 110/115V, 50/60Hz, 1Ph, Product # 312364

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Shipping Type:
      Freight

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    328388
    Vari-Green Motor, FA732B4726, 0.5 HP, 1 Phase, Product # 328388 Vari-Green Motors $1,233.99 EA $1,233.99 3 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    12.305 lbs
    Mounting Position
    Vertical or Horizontal
    Housing Material
    NA
    Frame Type
    n/a
    Bearing Type
    Ball
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    82
    Shipping Type
    Freight
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1800 110 50 1 6.2
    0.5 HP 1800 115 60 1 6.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories