DETAILS
    Close

    Motor, F0408B4157, 4.7|9 Watts, 950 RPM, 220-240//230V, 50/60Hz, 1Ph, Product # 311736

    Motor, F0408B4157, 4.7|9 Watts, 950 RPM, 220-240//230V, 50/60Hz, 1Ph, Product # 311736

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    5 in
    Width
    4 in
    Height
    4 in
    Weight
    10 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    4.7 W 950 220 60 1 -
    9 W 950 230 50 1 -
    4.7 W 950 230 60 1 -
    4.7 W 950 240 60 1 0.51
    9 W 950 220 50 1 -
    9 W 950 240 50 1 0.63
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories