DETAILS
    Close

    Motor, F0408B4158, 3.7|5 Watts, 690 RPM, 220-240//230V, 50/60Hz, 1Ph, Product # 311735

    Motor, F0408B4158, 3.7|5 Watts, 690 RPM, 220-240//230V, 50/60Hz, 1Ph, Product # 311735

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    5 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    OneShot
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3.7 W 690 220 60 1 0.38
    3.7 W 690 240 60 1 0.38
    5 W 690 220 50 1 0.41
    5 W 690 240 50 1 0.41
    5 W 690 230 50 1 0.41
    3.7 W 690 230 60 1 0.38
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories