DETAILS
    Close

    Motor, F0412B4160, 15|19.7 Watts, 1650 RPM, 220-240//230V, 50/60Hz, 1Ph, Product # 311734

    Motor, F0412B4160, 15|19.7 Watts, 1650 RPM, 220-240//230V, 50/60Hz, 1Ph, Product # 311734

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    7 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    15 W 1650 230 50 1 1.52
    19.7 W 1650 240 60 1 1.32
    15 W 1650 240 50 1 1.32
    15 W 1650 220 50 1 1.72
    19.7 W 1650 220 60 1 1.72
    19.7 W 1650 240 60 1 1.32
    19.7 W 1650 230 60 1 1.52
    19.7 W 1650 230 60 1 1.52
    19.7 W 1650 220 60 1 1.72
    15 W 1650 230 50 1 1.52
    15 W 1650 240 50 1 1.32
    15 W 1650 220 50 1 1.72
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget