DETAILS
    Close

    Motor, F0824A4346, 93.9 Watts, 1290|1550 RPM, 220/240//230V, 50/60Hz, 1Ph, Product # 311733

    Motor, F0824A4346, 93.9 Watts, 1290|1550 RPM, 220/240//230V, 50/60Hz, 1Ph, Product # 311733

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329414
    Motor, K055UJK1151013H, 85.9/137.1 Watts, 1290|1550 RPM, 220/240/230V, 50|60 Hz, 1 Phase, Product # 329414 Thru Bolt Motors $556.10 EA $556.10 3 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    20 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    93.9 W 1550 230 60 1 0.8
    93.9 W 1290 220 50 1 0.6
    93.9 W 1550 220 60 1 0.8
    93.9 W 1550 240 60 1 0.8
    93.9 W 1290 230 50 1 0.6
    93.9 W 1290 240 50 1 0.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories