DETAILS
    Close

    Motor, 51Z646, 0.75HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 311645

    Motor, 51Z646, 0.75HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 311645

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    0 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Voltage
    208-230/460
    HP
    3/4
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Air Over
    RPM
    1750
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1800 460 60 3 1.3
    0.75 HP 1800 208 60 3 2.4
    0.75 HP 1800 230 60 3 2.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories