DETAILS
    Close

    Motor, 048S17D2058, 0.5HP, 1800 RPM, 115V, 60Hz, 1Ph, Product # 311588

    Motor, 048S17D2058, 0.5HP, 1800 RPM, 115V, 60Hz, 1Ph, Product # 311588

    PRODUCT ALERT : Replacement Available
    The item you've selected is obsolete.  Replacement product is listed below. 
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329392
    Motor, S55PRF-8612, 0.5 HP, 1 Phase, Product # 329392 48-90 Frame Motors $707.23 EA $707.23 3 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    18 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Parcel
    Frame Size
    48
    Base Type
    Resilient Base
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1800 115 60 1 7.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories