DETAILS
    Close

    Motor, 2HP, 1200 RPM, 208-230/460V, 60Hz, 3Ph, Product # 311579

    Motor, 2HP, 1200 RPM, 208-230/460V, 60Hz, 3Ph, Product # 311579

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    308219
    Motor, EM3664T, 2 HP, 1200 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 308219 180-225 Frame Motors $2,510.05 EA $2,510.05 8 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    109 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    184T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 1200 230 60 3 6.6
    2 HP 1200 208 60 3 6.6
    2 HP 1200 460 60 3 3.3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories