DETAILS
    Close

    Motor, 056B11G15509, 0.75HP, 1000|1200 RPM, 110/220//115/208-230V, 50/60Hz, 1Ph, Product # 311575

    Motor, 056B11G15509, 0.75HP, 1000|1200 RPM, 110/220//115/208-230V, 50/60Hz, 1Ph, Product # 311575

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    52 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Bearing Type
    Ball
    Motor Insulation
    F
    Motor Phase
    1
    Motor Type
    NEMA
    Voltage
    115/208-230
    HP
    3/4
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Fan Cooled
    RPM
    1160
    Thermal Protection
    AutoOverload
    NEMA Frame Size
    56
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Explosion Proof
    Yes
    Country of Origin (Primary)
    US,MX
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1000 110 50 1 10.6
    0.75 HP 1200 115 60 1 9.2
    0.75 HP 1000 220 50 1 5.3
    0.75 HP 1200 230 60 1 4.6
    0.75 HP 1200 208 60 1 5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories