DETAILS
    Close

    Motor, 52R900, 0.25HP, 1800 RPM, 115/208-230V, 60Hz, 1Ph, Product # 311566

    Motor, 52R900, 0.25HP, 1800 RPM, 115/208-230V, 60Hz, 1Ph, Product # 311566

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    24 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115/208-230
    HP
    1/4
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Non-Vented
    RPM
    1725
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    66
    NEMA Frame Size
    56
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.25 HP 1800 208 60 1 2
    0.25 HP 1800 230 60 1 2
    0.25 HP 1800 115 60 1 4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories