DETAILS
    Close

    Motor, Product # 311565

    Motor, Product # 311565

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.5 in
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Permanent Split Capacitor
    Service Factor
    1
    Voltage
    115
    HP
    0.08333333
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Air Over
    Thermal Protection
    Auto
    Nominal Efficiency
    54
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories