DETAILS
    Close

    Motor, Product # 311564

    Motor, Product # 311564

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329866
    Motor, S33G382UB-01+, 33 Watts, 1050|1300|1550 RPM, 115V, 60 Hz, 1 Phase, Product # 329866 Thru Bolt Motors $236.90 EA $236.90 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.5 in
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    HP
    0.08333333
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Air Over
    Thermal Protection
    Auto
    Nominal Efficiency
    30.8
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories