DETAILS
    Close

    Motor, 34-1238W012G1, 0.75HP, 1200 RPM, 208-230/460V, 60Hz, 3Ph, Product # 311544

    Motor, 34-1238W012G1, 0.75HP, 1200 RPM, 208-230/460V, 60Hz, 3Ph, Product # 311544

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    316518
    Motor, 35B011N724G2, 0.75HP, 1200 RPM, 208-230/460V, 60Hz, 3Ph, Product # 316518 Discontinued Motors $2,143.64 EA $2,143.64 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    0 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.15
    Voltage
    208-230/460
    HP
    3/4
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1140
    Nominal Efficiency
    77
    NEMA Frame Size
    56
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1200 208 60 3 2.8
    0.75 HP 1200 230 60 3 2.8
    0.75 HP 1200 460 60 3 1.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories