DETAILS
    Close

    Motor, Large Frame, 213Ttgnd6526, 5|7.5HP, 1500|1800 RPM, 190/380//230/460V, 50/60Hz, 3Ph, Product # 311497

    Motor, Large Frame, 213Ttgnd6526, 5|7.5HP, 1500|1800 RPM, 190/380//230/460V, 50/60Hz, 3Ph, Product # 311497

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    358613
    Motor, 213TTGND6526, 7.5 HP, 1800 RPM, 230/460V, 60 Hz, 3 Phase, Product # 358613 180-225 Frame Motors $6,487.78 EA $6,487.78 8 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    225 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    213T
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    7.5 HP 1800 230 60 3 19.2
    7.5 HP 1800 460 60 3 9.6
    5 HP 1500 190 50 3 16.8
    5 HP 1500 380 50 3 8.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories