DETAILS
    Close

    Motor, Large Frame, 284Ttgn6533, 20HP, 1500|1800 RPM, 190/380//230/460V, 50/60Hz, 3Ph, Product # 311487

    Motor, Large Frame, 284Ttgn6533, 20HP, 1500|1800 RPM, 190/380//230/460V, 50/60Hz, 3Ph, Product # 311487

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.875 in
    Weight
    475 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Thermal Protection
    Thermostat
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    284T
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    20 HP 1500 190 50 3 60
    25 HP 1800 230 60 3 62
    20 HP 1500 380 50 3 30
    25 HP 1800 460 60 3 31
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories