DETAILS
    Close

    Motor, 04536Et3Y225S/M-W22, 45Kw, 3000 RPM, 380/400/415//460V, 50/60Hz, 3Ph, Product # 311467

    Motor, 04536Et3Y225S/M-W22, 45Kw, 3000 RPM, 380/400/415//460V, 50/60Hz, 3Ph, Product # 311467

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    55 in
    Weight
    917 lbs
    Housing Material
    Cast Iron
    Frame Type
    S
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    BR
    Explosion Proof
    n/a
    Frame Size
    225
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    45 KW 3000 400 50 3 76.7
    45 KW 3000 380 50 3 80.1
    45 KW 3000 415 50 3 74.6
    45 KW 3600 460 60 3 66.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories