DETAILS
    Close

    Motor, 00118Et3Wal90S, 1.1Kw, 1500|1800 RPM, 240/380/400/415//460V, 50/60Hz, 3Ph, Product # 311418

    Motor, 00118Et3Wal90S, 1.1Kw, 1500|1800 RPM, 240/380/400/415//460V, 50/60Hz, 3Ph, Product # 311418

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    328095
    Motor, 00118ET3WAL90S-W22, 1.1 Kw, 3 Phase, Product # 328095 48-90 Frame Motors $1,818.46 EA $1,818.46 8 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    24 in
    Weight
    43 lbs
    Housing Material
    Aluminum
    Frame Type
    S
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    IEC
    Motor Enclosure
    n/a
    Shipping Type
    Freight
    Frame Size
    90
    Country of Origin (Primary)
    BR,MX
    Base Type
    Rigid Base
    Explosion Proof
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.1 KW 1500 415 50 3 2.34
    1.1 KW 1800 460 60 3 2.05
    1.1 KW 1500 380 50 3 2.39
    1.1 KW 1500 240 50 3 4.05
    1.1 KW 1500 400 50 3 2.34
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories