DETAILS
    Close

    Motor, 20HP, 1800 RPM, 190/380V, 60Hz, 3Ph, Product # 311236

    Motor, 20HP, 1800 RPM, 190/380V, 60Hz, 3Ph, Product # 311236

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    312584
    Motor, Large Frame, 39K057Y396G1, 20HP, 1800 RPM, 380/400/415V, 60Hz, 3Ph, Product # 312584 Large Frame Motors $5,982.04 EA $5,982.04 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.875 in
    Weight
    330 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    284T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    20 HP 1800 380 60 3 27
    20 HP 1800 190 60 3 54
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget