DETAILS
    Close

    Motor, Ck48Hb14Fs01, 0.75HP, 1200 RPM, 115/230V, 60Hz, 1Ph, Product # 311224

    Motor, Ck48Hb14Fs01, 0.75HP, 1200 RPM, 115/230V, 60Hz, 1Ph, Product # 311224

    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    23.21 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Bearing Type
    Ball
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115/230
    HP
    3/4
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Air Over
    RPM
    1075
    Thermal Protection
    AutoOverload
    NEMA Frame Size
    48
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Frame Size
    56
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1200 115 60 1 7.3
    0.75 HP 1200 230 60 1 3.6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories