DETAILS
    Close

    Motor, 7EYX3W3A, 0.75HP, 1075RPM, 208-230/460V, 60HZ, 3PH, Product # 311223

    Motor, 7EYX3W3A, 0.75HP, 1075RPM, 208-230/460V, 60HZ, 3PH, Product # 311223

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Bearing Type
    Ball
    Motor Insulation
    B
    Motor Phase
    3
    Voltage
    208-230/460
    HP
    3/4
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1075
    Thermal Protection
    None
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories