DETAILS
    Close

    Vari-Green Motor, DV3300A00, 1HP, 1725RPM, 110/220-240//115/208-230V, 50/60HZ, 1PH. , Product # 311156

    Vari-Green Motor, DV3300A00, 1HP, 1725RPM, 110/220-240//115/208-230V, 50/60HZ, 1PH. , Product # 311156

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.

    Fit check required to source a sub.

    • Shipping Type:
      Freight
    • Units:
      EA

    Fit check required to source a sub.

    • Shipping Type:
      Freight
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    27 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    115/208-230
    HP
    1
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1725
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    82
    NEMA Frame Size
    56
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1 HP 1725 240 50 1 6
    1 HP 1725 208 50 1 6
    1 HP 1725 230 60 1 6
    1 HP 1725 208 60 1 6
    1 HP 1725 220 50 1 6
    1 HP 1725 115 60 1 12
    1 HP 1725 220 60 1 6
    1 HP 1725 110 50 1 12
    1 HP 1725 230 50 1 6
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories