DETAILS
    Close

    Motor, EM7042T, 2|3HP, 1500|1800 RPM, 190/380//208-230/460V, 50/60Hz, 3Ph, Product # 311079

    Motor, EM7042T, 2|3HP, 1500|1800 RPM, 190/380//208-230/460V, 50/60Hz, 3Ph, Product # 311079

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    357300
    Motor, XM18342T, 2|3 HP, 1500|1800 RPM, 190/230/380/460V, 50|60 Hz, 3 Phase, Product # 357300 180-225 Frame Motors $4,299.67 EA $4,299.67 8 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.125 in
    Weight
    108 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    208-230/460
    HP
    3
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Fan Cooled
    RPM
    1800
    Thermal Protection
    Thermostat
    Nominal Efficiency
    89.5
    NEMA Frame Size
    182T
    Shipping Type
    Freight
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    Yes
    Frame Size
    182T
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 1800 230 60 3 8.4
    2 HP 1500 380 50 3 3.6
    3 HP 1800 460 60 3 4.2
    2 HP 1500 190 50 3 7.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories