DETAILS
    Close

    Motor, Product # 311053

    Motor, Product # 311053

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.875 in
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    3-Phase
    Voltage
    208-230/460
    HP
    2
    Hertz
    60
    Motor Enclosure
    Explosion Proof Fan-Cooled
    RPM
    1725
    NEMA Frame Size
    145T
    Shipping Type
    Freight
    Return Eligibility
    Non-returnable, customized, or special-order item
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories