DETAILS
    Close

    Motor, Product # 310894

    Motor, Product # 310894

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    328389
    Vari-Green Motor, FA648B4727, 0.75 HP, 1800 Rpm, 110|115/208-230|277V, 50|60 Hz, 1 Phase, Product # 328389 Vari-Green Motors $1,710.77 EA $1,710.77 5 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Motor Phase
    1
    Voltage
    115
    HP
    1/2
    Hertz
    60
    Motor Enclosure
    Open
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories