DETAILS
    Close

    Vari-Green Motor, EC Titanium Motor with Integrated Drive, DV3302A00, 2HP, 1725RPM, 220/240/208/230V, 50/60HZ, 1PH, Product # 310420

    Vari-Green Motor, EC Titanium Motor with Integrated Drive, DV3302A00, 2HP, 1725RPM, 220/240/208/230V, 50/60HZ, 1PH, Product # 310420

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    18 in
    Width
    11 in
    Height
    10 1/2 in
    Weight
    22 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    208-230
    220
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1725
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    82
    NEMA Frame Size
    143T
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    2 HP 1725 240 50 1 11.1
    2 HP 1725 230 50 1 11.1
    2 HP 1725 220 50 1 11.1
    2 HP 1725 208 50 1 12
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories