DETAILS
    Close

    Motor, 35L405P529G3, 1HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 310363

    Motor, 35L405P529G3, 1HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 310363

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    1044148
    Motor, 35L405V028G1, 1 HP, 3 Phase, Product # 1044148 100-160 Frame Motors $1,625.35 EA $1,625.35 3 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    16 in
    Shaft Diameter
    0.875 in
    Width
    11 in
    Height
    11 in
    Weight
    36 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.15
    Voltage
    208-230/460
    HP
    1
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Thermal Protection
    Thermostat
    Nominal Efficiency
    87.5
    NEMA Frame Size
    143T
    Shipping Type
    Parcel
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Frame Size
    143T
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1 HP 1800 460 60 3 1.5
    1 HP 1800 208 60 3 3.3
    1 HP 1800 230 60 3 3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories