DETAILS
    Close

    Motor, Ck48Bs10Pf01, 0.125HP, 1800 RPM, 115V, 60Hz, 1Ph, Product # 310341

    Motor, Ck48Bs10Pf01, 0.125HP, 1800 RPM, 115V, 60Hz, 1Ph, Product # 310341

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    310195
    Motor, CK48BS10PF01, 0.125 HP, 1 Phase, Product # 310195 Motors $319.32 EA $319.32 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.5 in
    Weight
    10 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115
    HP
    1/8
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Non-Vented
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    60
    NEMA Frame Size
    48
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Frame Size
    48
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.125 HP 1800 115 60 1 1.7
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories