DETAILS
    Close

    Motor, EM3771T-M39B-1, 10HP, 3600 RPM, 230/460V, 60Hz, 3Ph, Product # 310317

    Motor, EM3771T-M39B-1, 10HP, 3600 RPM, 230/460V, 60Hz, 3Ph, Product # 310317

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    329511
    Motor, EM3771T-G, 10 HP, 3600 RPM, 208/230/460V, 60 Hz, 3 Phase, Product # 329511 180-225 Frame Motors $4,993.78 EA $4,993.78 8 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    1.375 in
    Weight
    182 lbs
    Housing Material
    Cast Iron
    Frame Type
    n/a
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Totally Enclosed Fan Cooled
    Shipping Type
    Freight
    Frame Size
    215T
    Base Type
    Rigid Base
    Country of Origin (Primary)
    US
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    10 HP 3600 230 60 3 22.4
    10 HP 3600 460 60 3 11.2
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories