DETAILS
    Close

    Motor, Amp, F0516B3868, 52.2W, 1070RPM, 115V, 60Hz, 1Ph, Product # 310225

    Motor, Amp, F0516B3868, 52.2W, 1070RPM, 115V, 60Hz, 1Ph, Product # 310225

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    1039951
    Motor, D0516B3868, 62.167 Watts, 1070 RPM, 115V, 60 Hz, 1 Phase, Product # 1039951 Thru Bolt Motors $404.74 EA $404.74 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    7 in
    Width
    5 in
    Height
    5 in
    Weight
    10 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Service Factor
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1070
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    26
    Watts
    52.2
    Shipping Type
    Parcel
    Base Type
    Resilient Base
    Country of Origin (Primary)
    US
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    52.2 W 1070 115 60 1 3.3
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories