DETAILS
    Close

    Motor, Cft6Lo-Ax, 1.5|2HP, 1000|1200 RPM, 190/380//230/460V, 50/60Hz, 3Ph, Product # 310206

    Motor, Cft6Lo-Ax, 1.5|2HP, 1000|1200 RPM, 190/380//230/460V, 50/60Hz, 3Ph, Product # 310206

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    312940
    Motor, 56H11O15504, 1.5|2 HP, 3 Phase, Product # 312940 48-90 Frame Motors $1,700.53 EA $1,700.53 In-Stock

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    35 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    56
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1.5 HP 1000 380 50 3 -
    2 HP 1200 230 60 3 -
    2 HP 1200 460 60 3 -
    1.5 HP 1000 190 50 3 -
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories