DETAILS
    Close

    Motor, Cft6F4-Ax, 0.75|1.0HP, 1000|1200 RPM, 190/380//230/460V, 50/60Hz, 3Ph, Product # 310205

    Motor, Cft6F4-Ax, 0.75|1.0HP, 1000|1200 RPM, 190/380//230/460V, 50/60Hz, 3Ph, Product # 310205

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    356712
    Motor, J063BKG0196015B, 1 HP, 3 Phase, Product # 356712 48-90 Frame Motors $1,447.62 EA $1,447.62 Consult Factory

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    30 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Motor Enclosure
    Open Drip Proof
    Shipping Type
    Freight
    Frame Size
    56
    Base Type
    C-Face Footed
    Country of Origin (Primary)
    CN
    Explosion Proof
    No
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    1 HP 1200 230 60 3 4.4
    0.75 HP 1000 380 50 3 2
    1 HP 1200 460 60 3 2.2
    0.75 HP 1000 190 50 3 4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories