DETAILS
    Close

    Vari-Green Motor, EC45DAB-200D, 0.75HP, 1800RPM, 220/240//115/208-230V, 50/60HZ, 1PH, Product # 310177

    Vari-Green Motor, EC45DAB-200D, 0.75HP, 1800RPM, 220/240//115/208-230V, 50/60HZ, 1PH, Product # 310177

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com
    PRODUCT ALERT : Non Returnable
    This Vari-Green motor is programmed and wired for the unit based on serial #. Sales on configurable Vari-Green motors are final.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA
    * This item is configurable. Please enter your Greenheck product serial number to view and order this replacement part.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    15 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    KR
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.75 HP 1800 230 60 1 4.9
    0.75 HP 1800 115 60 1 9
    0.75 HP 1800 230 50 1 4.9
    0.75 HP 1800 240 50 1 4.9
    0.75 HP 1800 220 50 1 9
    0.75 HP 1800 208 60 1 4.9
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories