DETAILS
    Close

    Motor, 7124-0228, 0.5HP, 1625 RPM, 115V, 60Hz, 1Ph, Product # 310106

    Motor, 7124-0228, 0.5HP, 1625 RPM, 115V, 60Hz, 1Ph, Product # 310106

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Freight
    • Units:
      EA
    • Shipping Type:
      Freight
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    317775
    Motor, 48A17O153, 373 Watts, 1 Phase, Product # 317775 48-90 Frame Motors $1,555.74 EA $1,555.74 8 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    15.5 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    PSC
    Motor Enclosure
    n/a
    Thermal Protection
    AutoOverload
    Shipping Type
    Freight
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 1625 115 60 1 5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories