DETAILS
    Close

    Motor, 5K35Mnb114, 0.333HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 309112

    Motor, 5K35Mnb114, 0.333HP, 1800 RPM, 208-230/460V, 60Hz, 3Ph, Product # 309112

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    318267
    Motor, 35T696P862G1, 0.333 HP, 3 Phase, Product # 318267 48-90 Frame Motors $870.81 EA $870.81 3 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Shaft Diameter
    0.625 in
    Weight
    30 lbs
    Housing Material
    Rolled Steel
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.15
    Voltage
    208-230/460
    HP
    1/3
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Fan Cooled
    RPM
    1800
    Nominal Efficiency
    69
    NEMA Frame Size
    56
    Shipping Type
    Parcel
    Base Type
    C-Face Footless
    Country of Origin (Primary)
    MX
    Explosion Proof
    No
    Frame Size
    56C
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.333 HP 1800 460 60 3 0.8
    0.333 HP 1800 230 60 3 1.6
    0.333 HP 1800 208 60 3 1.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories