DETAILS
    Close

    Motor, 5Kcp39Fgwb19S-S, 0.05HP, 825 RPM, 460V, 60Hz, 1Ph, Product # 308264

    Motor, 5Kcp39Fgwb19S-S, 0.05HP, 825 RPM, 460V, 60Hz, 1Ph, Product # 308264

    OBSOLETE PRODUCT : Replacement Available
    The item you've selected is obsolete. Replacement product is listed below.
    • Shipping Type:
      Parcel
    • Units:
      EA
    • Shipping Type:
      Parcel
    • Units:
      EA

    Following is the list of replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    356763
    Motor, K055VBH1493011H, 0.05 HP, 825 RPM, 460V, 60 Hz, 1 Phase, Product # 356763 Thru Bolt Motors $699.17 EA $699.17 3 Days

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    18 in
    Width
    9 in
    Height
    8 1/2 in
    Weight
    10 lbs
    Housing Material
    NA
    Frame Type
    n/a
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    Shaded Pole
    Motor Enclosure
    n/a
    Shipping Type
    Parcel
    Base Type
    Extended Thru-Bolt Mount
    Country of Origin (Primary)
    MX
    Explosion Proof
    n/a
    Frame Size
    n/a
    Performance
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.05 HP 825 460 60 1 0.35
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories